Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Auxiliary contact block [EC000041]
Bill of material
276427
PREVIEW
Preview
PLID
276427
MANUTYPEDESC
Manufacturer Type Description
DILA-XHI31
DESCSHORT
Short Description
Auxiliary contact module, 4 pole, Ith= 16 A, 3 N/O, 1 NC, Front fixing, Screw terminals, DILA, DILM7 - DILM38
DESCLONG
Long Description
Auxiliary contact module, with interlocked opposing contacts, Switching elements according to EN 50005, Version E combinations correspond to EN 50011 and are to be preferred., The DC operated contactor DILA(C)-22 must only be combined with 2-pole auxiliary contacts., Function: for standard applications, 4 pole, Connection technique: Screw terminals, Rated operational current AC-15 220 V 230 V 240 V: Ie= 4 A, Rated operational current AC-15 380 V 400 V 415 V: Ie= 4 A, Contacts N/O = Normally open: 3 N/O, Contacts N/C = Normally closed: 1 NC, Mounting type: Front fixing, For use with: DILA(C)…, DILM(C)7…, DILM(C)9…, DILM(C)12…, DILM(C)15… , DILM(C)17…, DILM(C)25…, DILM(C)32…, DILM38…, DILMP20…, DILMP32…, DILMP45…, DILL…, DILMF8…, DILMF11…, DILMF14…, DILMF17…, DILMF25…, DILMF32…, Type: Front mounting auxiliary contact, Instructions: Interlocked opposing contacts according to IEC/EN 60947-5-1 appendix L, inside the auxiliary contact modules, also for the integrated auxiliary contacts of the DILM 7 - DILM32, Auxiliary contacts used as mirror contacts according to IEC/EN 60947-4-1 Appendix F (not N/C late open), Code number and version of combination Distinctive number: 71E, 62, 53
INTNO
International product number
4015082764272
NETTO_WEIGHT
Netto weight
0.04800 kg
ECLASS_13_0
Auxiliary switch block [AKN342018]
ETIM_9_0
Auxiliary contact block [EC000041]
EF008257
Number of contacts as change-over contact
0
EF008256
Number of contacts as normally open contact
3
EF008255
Number of contacts as normally closed contact
1
EF007613
Number of fault-signal switches
0
EF001385
Rated operation current Ie at AC-15, 230 V
4 A
EF003961
Type of electric connection
Screw connection
EF000010
Model
Clip-on
EF000003
Mounting method
Front fastening
EF000048
Lamp holder
None
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices